Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
NTA, NTC Series
Bill of material
NTA-613
ORDER
Bearing No.
NTA-613
SD
Inside Diameter
9.530 mm
D
Outside Diameter
20.625 mm
B
Bearing Width
1.9840 mm
C
Basic dynamic load rating
6.05 kN
CO
Basic static load rating
14.32 kN
CU
Fatigue limit load
1.40 kN
NO
Limiting speeds (Oil)
22000
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions